(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Servo Motor, A6 MHMF Series, High Inertia, Without Brake

Servo Motor, A6 MHMF Series, High Inertia, Without Brake

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Wire Type
  • Connector Type

PDF

Part Number

Configured Part Number is shown.

Part Number
MHMF012L1U2
MHMF022L1U2
MHMF042L1U2
MHMF082L1U2
MHMF5AZL1U2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRated Output
(W)
Applicable Driver Power Supply Capacity
(kVA)
Rated Current
(A (rms))
Max. Current
(A (o-p))
Rated Torque
(N ⋅ m)
Continuous Stall Torque
(N ⋅ m)
Momentary Max. Peak Torque
(N ⋅ m)
Flange Sq. Dimension
(mm)
Max. Rotational Speed
(r/min)
Protection Class

4,331,082 IDR

1 Piece(s) 8 Day(s) 100MADLN05SE / MADLN05SG / MADLT05SF0.51.15.50.320.331.11406500IP65

5,168,919 IDR

1 Piece(s) 8 Day(s) 200MADLN15SE / MADLN15SG / MADLT15SF0.51.46.90.640.762.23606500IP65

5,810,473 IDR

1 Piece(s) 8 Day(s) 400MBDLN25SE / MBDLN25SG / MBDLT25SF0.92.110.41.271.404.46606500IP65

7,832,433 IDR

1 Piece(s) 8 Day(s) 750MCDLN35SE / MCDLN35SG / MCDLT35SF1.83.818.82.392.868.36806000IP65

3,959,460 IDR

1 Piece(s) 8 Day(s) 50MADLN05SE / MADLN05SG0.51.15.50.160.180.56406500IP67

Loading...

  1. 1

Basic Information

Type Motor Voltage Specifications AC200 Type Oil Seals With oil seal
Holding Brake Without holding brake Shaft Key-way, center tap Motor Lead-Out Configuration Lead wire
Rated Rotational Speed(r/min) 3000

Tech Support