(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ultra Short Stubby Driver Handle

Part Number

Configured Part Number is shown.

60-TH

Part Number
60-TH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

50,924 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Handle diameter(mm) 30 Driver size(mm) 6.35 Color Red transparent
Material Handle: CA Trusco code 115-1554 Weight(g) 11

Please check the type/dimensions/specifications of the part 60-TH in the Ultra Short Stubby Driver Handle series.

Tech Support