(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Pad "ATP"

Part Number

Configured Part Number is shown.

Part Number
ATP-B
ATP-F
ATP-L
ATP-LL
ATP-M
ATP-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
Length
(mm)
Compatible pipe nominal diameter Ordering Code Mass
(g)

1,032,429 IDR

1 Piece(s) 12 Day(s) 940940-102-8691380

265,000 IDR

1 Piece(s) 12 Day(s) 400400-102-869066

168,286 IDR

1 Piece(s) 12 Day(s) 26531580, 100102-868834

234,571 IDR

1 Piece(s) 12 Day(s) 300360125, 150102-868943

126,714 IDR

1 Piece(s) 12 Day(s) 22526540, 50, 65102-868725

80,143 IDR

1 Piece(s) 12 Day(s) 18019520, 25, 32102-868615

Loading...

  1. 1

Basic Information

Material Glass Fiber Reinforced aluminum Foil Thickness(mm) 2.2

Tech Support