(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tiflex Hose V Type PAL Type

Part Number

Configured Part Number is shown.

Part Number
PAL50
PAL75
PAL100
PAL125
PAL150
PAL200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipI.D.
(Ø)
O.D.
(Ø)
Operating Temperature Range
(°C)
Allowable Bending Radius
(mm)
Trusco code Weight
(kg)

2,239,693 IDR

1 Piece(s) Quote 50.854.3-20~13060456-81501.65

3,063,539 IDR

1 Piece(s) Quote 75.579.5-20~13080456-81682.4

3,633,847 IDR

1 Piece(s) Quote 101.5105-20~20105456-81172.7

5,502,000 IDR

1 Piece(s) Quote 126130-20~20125456-81253.48

5,992,770 IDR

1 Piece(s) Quote 152156-20~130150456-81334.08

7,427,539 IDR

1 Piece(s) Quote 202206-20~130200456-81415.45

Loading...

  1. 1

Basic Information

Length(m) 5 Material details Laminated aluminum foil, Zinc plated steel plate

Tech Support