(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tiflex Hose V Type AG Type

Part Number

Configured Part Number is shown.

Part Number
AG50
AG75
AG100
AG125
AG150
AG200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipI.D.
(Ø)
O.D.
(Ø)
Allowable Bending Radius
(mm)
Trusco code Weight
(kg)

4,161,539 IDR

1 Piece(s) Quote 50.855.360456-80361.83

5,808,770 IDR

1 Piece(s) Quote 76.581.280456-80442.63

6,926,308 IDR

1 Piece(s) Quote 101.5106105456-79943.15

7,708,154 IDR

1 Piece(s) Quote 126131125456-80013.9

9,467,231 IDR

1 Piece(s) Quote 152157150456-80104.65

12,875,077 IDR

1 Piece(s) Quote 202207200456-80286.05

Loading...

  1. 1

Basic Information

Operating Temperature Range(°C) -20::180 Length(m) 5 Material details Aluminum Glass cross Sheet, Zinc plated steel plate

Tech Support