(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tiflex Hose A Type (flame retardant type) (TFRA75)

Part Number

Configured Part Number is shown.

TFRA75

Part Number
TFRA75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipI.D.
(Ø)
O.D.
(Ø)
Allowable Bending Radius
(mm)
Trusco code Weight
(kg)

9,834,616 IDR

1 Piece(s) Quote 7582195456-82577.5

Loading...

  1. 1

Basic Information

Length(m) 10 Material details Hard Vinyl Chloride(PVC)

Please check the type/dimensions/specifications of the part TFRA75 in the Tiflex Hose A Type (flame retardant type) series.

Products like this...

Part Number
TFRA100
TFRA150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipI.D.
(Ø)
O.D.
(Ø)
Allowable Bending Radius
(mm)
Trusco code Weight
(kg)

13,504,616 IDR

1 Piece(s) Quote 100107270456-823110

19,428,616 IDR

1 Piece(s) Quote 150157380456-824915

Tech Support