(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Compact Flat Type Air Nozzle

Part Number

Configured Part Number is shown.

1/4MTFFS4216010PPS

 
Part Number
1/4MTFFS4216010PPS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

516,616 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Material PPS (Polyphenylene sulfide) Applicable Fluid Air, compressed air Heat Resistant Temperature(℃) 120
Nozzle Mounting Port R1/4 Nozzle Diameter(mm) 1 Working Air Pressure(MPa) 0.7
Total Length(mm) 35 Width(mm) 42 Air Consumption 440NL /min (at 0.3MPa)
Trusco Code 114-4836 Weight(g) 9

Please check the type/dimensions/specifications of the part 1/4MTFFS4216010PPS in the Compact Flat Type Air Nozzle series.

Tech Support