(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Block Cylinder

Part Number

Configured Part Number is shown.

 
Part Number
1543513
1543516
1543519
1544513
1544516
1544519
1545513
1545516
1545519
1546513
1546516
1546519
1547513
1547516
1547519
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Total Length
(mm)
Maximum Thrust
(kN)
Maximum Pulling Force
(kN)
Piston Diameter
(mm)
Trusco Code Weight
(kg)

12,483,077 IDR

1 Piece(s) Quote 208517.110.125103-49720.63

14,270,769 IDR

1 Piece(s) Quote 5011517.110.125103-49730.85

18,358,462 IDR

1 Piece(s) Quote 10016517.110.125103-49741.2

15,461,538 IDR

1 Piece(s) Quote 2510028.117.132103-49751.02

16,490,769 IDR

1 Piece(s) Quote 5012528.117.132103-49761.28

21,229,231 IDR

1 Piece(s) Quote 10017528.117.132103-49771.81

16,327,692 IDR

1 Piece(s) Quote 251064426.840103-49781.4

18,764,615 IDR

1 Piece(s) Quote 501314426.840103-49801.9

24,180,000 IDR

1 Piece(s) Quote 1001814426.840103-49813

20,253,846 IDR

1 Piece(s) Quote 2511768.740.550103-49822.04

23,150,769 IDR

1 Piece(s) Quote 5014268.740.550103-49832.9

29,947,692 IDR

1 Piece(s) Quote 10019268.740.550103-49844.6

24,180,000 IDR

1 Piece(s) Quote 30135109.265.163103-49854

28,052,308 IDR

1 Piece(s) Quote 63168109.265.163103-49865.05

41,753,846 IDR

1 Piece(s) Quote 100205109.265.163103-49886.22

Loading...

  1. 1

Basic Information

Type Hydraulic double acting type Maximum Working Pressure(Mpa) 35 Material Main Body: Aluminum alloy(Alumite treatment)
Feature Magnetic sensor can be attached Feature 2 With mounting holes in the vertical and horizontal directions

Tech Support