(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Drain Hose for Washing Machine

Part Number

Configured Part Number is shown.

898923

Part Number
898923
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

378,770 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Working Temperature(°C) 1 to 50 Kakudai Washing Machine Drain Hose(m) 3 Hose Length(m) 3.0
Trusco Code 807-3276 Weight(g) 390 Material PVC

Please check the type/dimensions/specifications of the part 898923 in the Drain Hose for Washing Machine series.

Tech Support