(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sun Paint Hose with Bracket

Part Number

Configured Part Number is shown.

PB-EASY-7-10K

Part Number
PB-EASY-7-10K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

4,666,154 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Nominal I.D. d 6.5 Outer Dia. D(Ø) 10 Length(m) 10
Trusco code 448-5432 Weight(kg) 0.75 Material Inner Surface: Polyamide resin, Outer surface: Polyurethane, Wet metal fittings: stainless
Metal Fitting Size One end G1/4 with guard, one end G3/8 without guard

Please check the type/dimensions/specifications of the part PB-EASY-7-10K in the Sun Paint Hose with Bracket series.

Tech Support