(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sun Paint Hose (Part Numbers)

Part Number

Configured Part Number is shown.

PB-EASY-7

Part Number
PB-EASY-7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

24,262,924 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Nominal I.D. d 6.5 Outer Dia. D(Ø) 10 Length(m) 100
Trusco code 448-5424 Weight(kg) 5.5 Material Inner Surface: Polyamide resin, Outer Surface: Polyurethane

Please check the type/dimensions/specifications of the part PB-EASY-7 in the Sun Paint Hose series.

Tech Support