(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Solvent Hose, Dedicated coupling

Part Number

Configured Part Number is shown.

Part Number
E-EM-75-G1/4-B
E-EM-75-G3/8-B
E-EM-95-G3/8-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Hose Size
(mm)
Screw Standard Trusco Code Weight
(g)

295,693 IDR

1 Piece(s) 12 Day(s) 7.5 x 10.5G1/4 female screw441-349155

295,693 IDR

1 Piece(s) Quote 7.5 x 10.5G3/8 female screw441-350465

438,000 IDR

1 Piece(s) 1 Day(s) 9.5 x 14G3/8 female screw441-351290

Loading...

  1. 1

Basic Information

Material Brass(Nickel plating)

Tech Support