(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

In-line Air Filter (with bracket)

Part Number

Configured Part Number is shown.

ZFC74-B

 
Part Number
ZFC74-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

339,320 IDR

1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Filtration Level 5μm Case Material Polycarbonate Working Fluid Air / nitrogen
Working Pressure -100kPa to 1.0MPa Compatible Tube Outer Diameter D(mm) 6x6 Filtered Area(cm2) 1260
Vacuum Pressure Flow Rate(L/min) 30 Positive Pressure Flow Rate(L/min) 120 Trusco Code 483-1641
Weight(g) 20

Please check the type/dimensions/specifications of the part ZFC74-B in the In-line Air Filter (with bracket) series.

Tech Support