(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbon Fiber Mesh Roll

Part Number

Configured Part Number is shown.

YS-CFME-R10

Part Number
YS-CFME-R10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

12,459,539 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Mesh(mm) Approx. 5mm(Reno weave) Grain Approx. 63g / m2 Width(mm) 990
Length(m) 10 Material Carbon Fiber/Flame Resistant Coating Material Trusco Code 785-4161
Weight 634 g

Please check the type/dimensions/specifications of the part YS-CFME-R10 in the Carbon Fiber Mesh Roll series.

Tech Support