(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Handle (Zinc Die Casting), LI Series

Part Number

Configured Part Number is shown.

LI-HAND256

Part Number
LI-HAND256
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

449,573 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Main Body Material Zinc Diecast Height H(mm) 28 Main Body, Surface Treatment Chrome Plating
Total Length(mm) 288 Screw Size M4 x 0.7 Diameter(mm) 8
Screw Depth(mm) 7 Mounting Pitch(mm) 256 Dimension B1(mm) 8
Trusco Code 389-2298 Weight(g) 160

Please check the type/dimensions/specifications of the part LI-HAND256 in the Handle (Zinc Die Casting), LI Series series.

Tech Support