(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Handle (Zinc Die Casting), CM Series

Part Number

Configured Part Number is shown.

CM-HAND64

Part Number
CM-HAND64
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

96,923 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Main Body Material Zinc Diecast Height H(mm) 23 Main Body, Surface Treatment Chrome Plating
Total Length(mm) 78 Screw Size M4 x 0.7 Diameter(mm) 4.3
Screw Depth(mm) 5 Mounting Pitch(mm) 64 Dimension B1(mm) 10.0
Trusco Code 431-4271 Weight(g) 20

Please check the type/dimensions/specifications of the part CM-HAND64 in the Handle (Zinc Die Casting), CM Series series.

Tech Support