(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Corner Catch Clip (spring type, stainless steel)

Part Number

Configured Part Number is shown.

P-C54SUS

 
Part Number
P-C54SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

132,479 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Main Unit Mounting Hole Diameter(mm) 4.5 Material Stainless(SUS304) Mass(g) 56
Trusco Code 778-7201

Please check the type/dimensions/specifications of the part P-C54SUS in the Corner Catch Clip (spring type, stainless steel) series.

Tech Support