(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Draw Latch (key hole-equipped spring type, stainless steel)【2 Pieces Per Package】

Part Number

Configured Part Number is shown.

P-31HSUS

 
Part Number
P-31HSUS
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

350,462 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Main Unit Mounting Hole Diameter(mm) 3.2 Keyhole Diameter(mm) 5 Material Stainless(SUS304)
Surface Finish Bright finish Mass(g) 81 Trusco Code 384-0026

Please check the type/dimensions/specifications of the part P-31HSUS in the Draw Latch (key hole-equipped spring type, stainless steel) series.

Tech Support