(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Draw Latch (key hole-equipped spring type, steel)【2 Pieces Per Package】

Part Number

Configured Part Number is shown.

P-31H

 
Part Number
P-31H
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

164,770 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Main Unit Mounting Hole Diameter(mm) 3.2 Keyhole Diameter(mm) 5 Material Cold rolled steel plate(SPCC)
Surface Finish Trivalent Bright chromate conversion coating finish Mass(g) 75 Trusco Code 384-0018

Please check the type/dimensions/specifications of the part P-31H in the Draw Latch (key hole-equipped spring type, steel) series.

Tech Support