(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Draw Latch (locking type, stainless steel)【2 Pieces Per Package】

Part Number

Configured Part Number is shown.

P-90SUS

 
Part Number
P-90SUS
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

450,769 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Main Unit Mounting Hole Diameter(mm) 3.5 Receiving Hole Diameter(mm) 5.3 Material Stainless(SUS304)
Surface Finish Bright finish Mass(g) 71 Trusco Code 384-0034

Please check the type/dimensions/specifications of the part P-90SUS in the Draw Latch (locking type, stainless steel) series.

Tech Support