(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TECCELL SAINT Use Soundproof Panel Shizumare【1-4 Pieces Per Package】 (SBOP-1)

Part Number

Configured Part Number is shown.

SBOP-1

Part Number
SBOP-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody dimensions (Width x Height x Thickness)
(mm)
Effective Frequency
(Hz)
Color Material(Details) Trusco Code Weight

4,160,000 IDR

1 Piece(s) Quote 741 x 1000 x 45400 or moreBlackOuter Panel: PP honeycomb, Inner Panel: glass wool115-84363.2 kg

Loading...

  1. 1

Please check the type/dimensions/specifications of the part SBOP-1 in the TECCELL SAINT Use Soundproof Panel Shizumare series.

Products like this...

Part Number
SBOP-4
SBOPGW
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipBody dimensions (Width x Height x Thickness)
(mm)
Effective Frequency
(Hz)
Color Material(Details) Trusco Code Weight

16,635,385 IDR

4 Pieces Per Package

1 Pack(s) Quote 741 x 1000 x 45400 or moreBlackOuter Panel: PP honeycomb, Inner Panel: glass wool115-843712.8 kg

2,495,385 IDR

1 Piece(s) 12 Day(s) 630 x 1000 x 25-IvoryGlass wool115-84380.7 kg

Tech Support