(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sound Absorption Felt Board, Cut Type

Part Number

Configured Part Number is shown.

Part Number
KQFT309-1
KQFT309-6
KQFT309-7
KQFT409-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Body dimensions (Width x Height x Thickness)
(mm)
Trusco code Weight

153,846 IDR

1 Piece(s) 8 Day(s) or more Gray300 x 300 x 9107-7445114

153,846 IDR

1 Piece(s) 8 Day(s) or more Beige300 x 300 x 9107-7444114

153,846 IDR

1 Piece(s) 8 Day(s) or more White300 x 300 x 9107-7436114

269,231 IDR

1 Piece(s) 13 Day(s) or more Gray400 x 400 x 9107-7434213

Loading...

  1. 1

Basic Information

Material Polyester Plastic Pin Material Stainless

Tech Support