(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Joyner

Part Number

Configured Part Number is shown.

Part Number
ACFT20121
ACFT20128
AJFT16121
AJFT16128
AVFT21128
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Width
(mm)
Length
(mm)
Height (Small/Large)
(mm)
Height
(mm)
Trusco code Weight

141,538 IDR

1 Piece(s) 12 Day(s) KO shaped12(9.5)910-20113-5896115

260,000 IDR

1 Piece(s) 12 Day(s) KO shaped12(9.5)1820-20113-5905230

141,538 IDR

1 Piece(s) 12 Day(s) E shaped12(10)91016/24-113-436692

260,000 IDR

1 Piece(s) 12 Day(s) E shaped12(10)182016/24-113-4355184

776,923 IDR

1 Piece(s) 12 Day(s) V type32.5(10)182018.5 / 21.5-113-5925350

Loading...

  1. 1

Basic Information

Material Aluminum Surface Treatment Alumite finish Color Silver

Tech Support