(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Clamp Meter (for measuring AC / DC current) (KEW2046R)

Part Number

Configured Part Number is shown.

KEW2046R

Part Number
KEW2046R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipResistance
(Ω)
Width
(mm)
Depth
(mm)
Height
(mm)
DC Voltage
(V)
AC Voltage
(V)
DC Current
(A)
AC Current
(A)
Auto Power Off Power Supply Maximum Display
(count)
Maximum Measured Conductor Diameter
(mm)
Trusco Code Weight
(g)

6,681,231 IDR

1 Piece(s) 12 Day(s) 60M7736243600600600600about 15 minutesAAA dry battery(R03) x 2(included)600033479-6454300

Loading...

  1. 1

Basic Information

Continuous Use Time(hour) 10

Please check the type/dimensions/specifications of the part KEW2046R in the Digital Clamp Meter (for measuring AC / DC current) series.

Products like this...

Part Number
MODEL2033
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipResistance
(Ω)
Width
(mm)
Depth
(mm)
Height
(mm)
DC Voltage
(V)
AC Voltage
(V)
DC Current
(A)
AC Current
(A)
Auto Power Off Power Supply Maximum Display
(count)
Maximum Measured Conductor Diameter
(mm)
Trusco Code Weight
(g)

6,363,077 IDR

1 Piece(s) 1 Day(s) -5925147--300300about 5 minutesButton battery(LR44) x 2(included)400024479-6675100

Tech Support