(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Medium-size Curtain Rail Option, Top Cover

Part Number

Configured Part Number is shown.

12T65BL

Part Number
12T65BL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

205,539 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Dimension(mm) 12 x 34.5 x 100 Compatible Rail D30 rail Material Steel / black paint
Trusco code 130-9232 Weight 64 g Item Name TOP cover black

Tech Support