(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Medium-size Curtain Rail Option, Cap Stop

Part Number

Configured Part Number is shown.

12T31BL

Part Number
12T31BL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

107,847 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Dimension(mm) 47.5 x 30 x 22 Compatible Rail D30 rail Material Steel / black paint
Trusco code 130-9251 Weight 30 g Item Name Cap stop black

Tech Support