(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Large-size Curtain Rail Option, Ceiling S Bracket

Part Number

Configured Part Number is shown.

15T51BL

Part Number
15T51BL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

117,385 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Dimension(mm) 15 x 33 x 80 Width(mm) 80 Height(mm) 33
Length(mm) 15 Compatible Rail D40 rail Material Steel / black paint
Trusco code 130-9293 Weight 69 g Item Name Ceiling S Bracket black

Tech Support