(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Large-size Curtain Rail Option, Cap Stop

Part Number

Configured Part Number is shown.

15T31BL

Part Number
15T31BL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

117,385 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Dimension(mm) 60.5 x 40 x 22.6 Width(mm) 22.6 Height(mm) 40
Length(mm) 60.5 Compatible Rail D40 rail Material Steel / black paint
Trusco code 130-8758 Weight 44 g Item Name Cap stop black

Tech Support