(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Large-size Curtain Rail Option, Bracket

Part Number

Configured Part Number is shown.

15T41BL

Part Number
15T41BL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

117,385 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Dimension(mm) 38.4 x 33 x 72 Width(mm) 72 Height(mm) 33
Length(mm) 38.4 Compatible Rail D40 rail Material Steel / black paint
Trusco code 130-8126 Weight 74 g Item Name S Bracket black

Tech Support