(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Large-size Curtain Rail (Aluminum), Curve Rail

Part Number

Configured Part Number is shown.

15L02BL

Part Number
15L02BL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,820,616 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Width(mm) 40 Height(mm) 30 Length(mm) 800 x 800
Allowable Load(kg) 50 Load Capacity(kg) 50 Color Black
Curve Radius(mm) 500 Material Aluminum alloy Trusco code 130-8099
Weight 0.9 kg

Please check the type/dimensions/specifications of the part 15L02BL in the Large-size Curtain Rail (Aluminum), Curve Rail series.

Tech Support