(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Large-size Curtain Rail (Aluminum)

Part Number

Configured Part Number is shown.

Part Number
15L20BL
15L30BL
15L40BL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(mm)
Trusco code Weight

1,941,077 IDR

1 Piece(s) Quote 2000130-81461.26 kg

2,742,616 IDR

1 Piece(s) Quote 3000130-80931.88 kg

3,543,693 IDR

1 Piece(s) Quote 4000130-81852.51 kg

Loading...

  1. 1

Basic Information

Width(mm) 40 Height(mm) 30 Allowable Load(kg) 50
Load Capacity(kg) 50 Color Black Material Aluminum alloy

Tech Support