(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

One Touch Plastic Hook【100 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
32447
32476
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipColor Length
(mm)
Kameza (Outer Diameter)
(mm)
Weight
(g)
Trusco Code

424,154 IDR

100 Pieces Per Package

1 Pack(s) 12 Day(s) White2323230381-3665

442,770 IDR

100 Pieces Per Package

1 Pack(s) 12 Day(s) Bronze2121220381-3681

Loading...

  1. 1

Basic Information

Sponge Diameter(mm) 19.4 Sponge Height(mm) 7 Arm(mm) 15.5
Material Plastic

Tech Support