(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Riser Plate for Sliding Lock

Part Number

Configured Part Number is shown.

QCSLSP1003

 
Part Number
QCSLSP1003
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

107,077 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Body Material Stainless(SUS303) Applicable Steel Material Thickness T(mm) 3 Type IMAO spacer
Trusco Code 828-6161 Weight(g) 10

Please check the type/dimensions/specifications of the part QCSLSP1003 in the Riser Plate for Sliding Lock series.

Tech Support