(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sliding Lock for Slotted Hole

Part Number

Configured Part Number is shown.

QCSL1006-OG

 
Part Number
QCSL1006-OG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,092,000 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Body Material Zinc die cast, Chrome plated Applicable Steel Material Thickness T(mm) 6 Knob Material Polyamide
Type Resin Knob orange Trusco Code 828-6157 Weight(g) 80

Please check the type/dimensions/specifications of the part QCSL1006-OG in the Sliding Lock for Slotted Hole series.

Tech Support