(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Line Cupla, RE

Part Number

Configured Part Number is shown.

RE

 
Part Number
RE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,155,385 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Body Material Brass(C3604) Applicable Fluids Air Seal Material Nitrile Rubber (NBR)
The Number of Branch/Connection 3 Operating Temperature Range(°C) -20::60 Operating Pressure Range(MPa) 0::1.5
Material Details Brass (chrome plate), Coupler: Steel (chrome plate) Intake R1/2 Trusco code 113-3721
Weight(g) 660

Please check the type/dimensions/specifications of the part RE in the Line Cupla, RE series.

Tech Support