(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hot Water Cupla HW Type, Socket, Female Thread (HW-2S-F)

Part Number

Configured Part Number is shown.

HW-2S-F

 
Part Number
HW-2S-F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread Overall length
(mm)
Weight
(g)

872,308 IDR

1 Piece(s) 1 Day(s) 1/466150

Loading...

  1. 1

Basic Information

Plug (Male) / Socket (Female) Socket (female) Body Material Brass(C3604) Seal Material Fluoro Rubber (FKM)
Operating Temperature Range(°C) -20::180 Operating Pressure Range(MPa) 0::2 Types of connection screw R
Material Details Brass (Nickel Plated)

Please check the type/dimensions/specifications of the part HW-2S-F in the Hot Water Cupla HW Type, Socket, Female Thread series.

Products like this...

Part Number
HW-3S-F
HW-4S-F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread Overall length
(mm)
Weight
(g)

1,440,000 IDR

1 Piece(s) 1 Day(s) 3/874247

2,669,231 IDR

1 Piece(s) 1 Day(s) 1/287480

Tech Support