(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Press Rubber Caster (SJ Series), Flexible with Stopper

Part Number

Configured Part Number is shown.

 
Part Number
SJ100WSP
SJ125WSP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Wheel Dia. D
(Ø)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Mounting Hole Pitch, Long Length Direction L1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Trusco code

431,077 IDR

1 Piece(s) 12 Day(s) 13210068 to 7168 to 719090379-7040

559,385 IDR

1 Piece(s) 12 Day(s) 16812575 to 8075 to 80102102379-7082

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Wheel Material Rubber Mounting Hole Pitch Circular Diameter(mm) 11
Allowable Load(daN) 120 Wheel Width(mm) 32 Stopper Presence

Tech Support