(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Low Profile Heavy Duty Caster, UHR

Part Number

Configured Part Number is shown.

 
Part Number
UHR50GFB
UHR50MC
UHR50PB
UHR65GFB
UHR65MC
UHR65PB
UHR75GFB
UHR75MC
UHR75PB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Wheel Dia. D
(Ø)
Wheel Material Mounting Hole Pitch, Short Length Direction W1
(mm)
Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch Circular Diameter
(mm)
Allowable Load
(daN)
Plate Length
(mm)
Plate Width
(mm)
Wheel Width
(mm)
Trusco code

694,924 IDR

1 Piece(s) 12 Day(s) 7950[Nylon] Nylon64648.5300848438858-0575

1,006,154 IDR

1 Piece(s) 12 Day(s) 7950[Nylon] Nylon64648.5400848438858-0578

738,770 IDR

1 Piece(s) 12 Day(s) 7950Phenol64648.5400848438858-0581

879,539 IDR

1 Piece(s) 12 Day(s) 9765[Nylon] Nylon787810.540010010048858-0576

1,446,462 IDR

1 Piece(s) 12 Day(s) 9765[Nylon] Nylon787810.560010010048858-0579

1,138,000 IDR

1 Piece(s) 12 Day(s) 9765Phenol787810.550010010048858-0582

929,847 IDR

1 Piece(s) 12 Day(s) 10775[Nylon] Nylon787810.550010010048858-0577

1,823,429 IDR

1 Piece(s) 12 Day(s) 10775[Nylon] Nylon787810.570010010048858-0580

1,267,539 IDR

1 Piece(s) 12 Day(s) 10775Phenol787810.560010010048858-0583

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper None

Tech Support