(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Corner Caster (SGC Series)

Part Number

Configured Part Number is shown.

 
Part Number
SGC100EL
SGC100ELS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStopper Trusco code

211,847 IDR

1 Piece(s) Quote None858-0573

240,308 IDR

1 Piece(s) Quote Presence858-0574

Loading...

  1. 1

Basic Information

Mounting Height H(mm) 122 Caster Type Plate Type Universal Wheel Dia. D(Ø) 100
Wheel Material Elastomer Mounting Hole Pitch, Short Length Direction W1(mm) 55 Mounting Hole Pitch, Long Length Direction L1(mm) 139
Mounting Hole Pitch Circular Diameter(mm) 8.8 Allowable Load(daN) 50 Plate Length(mm) 160
Plate Width(mm) 72 Wheel Width(mm) 27

Tech Support