(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Caster with Level Adjuster (Nylon Wheel) (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
E50BNAFYAKI
ER50BNAFYAKI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCaster Type Mounting Hole Pitch, Short Length Direction W1
(mm)
Mounting Hole Pitch, Long Length Direction L1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Trusco code

303,077 IDR

1 Piece(s) 12 Day(s) Plate Type Universal64647878858-0584

252,308 IDR

1 Piece(s) 12 Day(s) Plate Type Fixed40859954858-0585

Loading...

  1. 1

Basic Information

Mounting Height H(mm) 65 Wheel Dia. D(Ø) 50 Wheel Material Nylon
Mounting Hole Pitch Circular Diameter(mm) 6.5 Allowable Load(daN) 80 Wheel Width(mm) 21
Stopper None

Tech Support