(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball Valve SBFS2 Series Reduced Bored Butterfly Handle Type

Part Number

Configured Part Number is shown.

Part Number
SBFS2T08
SBFS2T10
SBFS2T15
SBFS2T20
SBFS2T25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Nominal Diameter (A) Nominal Diameter (B) Total Length
(mm)
Height
(mm)
Handle Length D
(mm)

385,539 IDR

1 Piece(s) 12 Day(s) 116-211781/439.026.551

407,385 IDR

1 Piece(s) 12 Day(s) 116-2118103/84428.554

507,231 IDR

1 Piece(s) 12 Day(s) 116-2119131/256.533.057

590,616 IDR

1 Piece(s) 12 Day(s) 116-2120203/45936.557

736,770 IDR

1 Piece(s) 12 Day(s) 116-212125171.041.571

Loading...

  1. 1

Basic Information

Allowable Pressure 5.6MPa (-20 to 180℃)

Tech Support