(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball Valve SBFS2 Series Reduced Bored

Part Number

Configured Part Number is shown.

Part Number
SBFS208
SBFS210
SBFS215
SBFS220
SBFS225
SBFS232
SBFS240
SBFS250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Nominal Diameter (A) Nominal Diameter (B) Total Length
(mm)
Height
(mm)
Handle Length D
(mm)

385,539 IDR

1 Piece(s) 12 Day(s) 116-208881/439.030.560

378,286 IDR

1 Piece(s) 12 Day(s) 116-2089103/84435.570

507,231 IDR

1 Piece(s) 12 Day(s) 116-2090131/256.540.085

590,616 IDR

1 Piece(s) 12 Day(s) 116-2091203/45943.585

736,770 IDR

1 Piece(s) 12 Day(s) 116-209225171.047.5100

1,260,308 IDR

1 Piece(s) 12 Day(s) 116-2093321 1/478.052.5100

1,638,924 IDR

1 Piece(s) 12 Day(s) 116-2094401 1/283.065.0125

2,266,308 IDR

1 Piece(s) 12 Day(s) 116-2095502100.070.5125

Loading...

  1. 1

Basic Information

Allowable Pressure 5.6MPa (-20 to 180℃)

Tech Support