(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball Valve MR3 Series (MR306)

Part Number

Configured Part Number is shown.

MR306

Part Number
MR306
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Nominal Diameter (A) Nominal Diameter (B) Total Length
(mm)
Height
(mm)

219,385 IDR

1 Piece(s) 12 Day(s) 116-208461/84131

Loading...

  1. 1

Basic Information

Handle Length D(mm) 51.5 Allowable Pressure 1.0MPa (-20 to 80℃)

Please check the type/dimensions/specifications of the part MR306 in the Ball Valve MR3 Series series.

Products like this...

Part Number
MR308
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Nominal Diameter (A) Nominal Diameter (B) Total Length
(mm)
Height
(mm)

226,308 IDR

1 Piece(s) 12 Day(s) 116-208581/444.532

Tech Support