(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball Valve MR2 Series (MR206)

Part Number

Configured Part Number is shown.

MR206

Part Number
MR206
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Nominal Diameter (A) Nominal Diameter (B) Total Length
(mm)
Height
(mm)

219,385 IDR

1 Piece(s) 12 Day(s) 116-207261/84931

Loading...

  1. 1

Basic Information

Handle Length D(mm) 51.5 Allowable Pressure 1.0MPa (-20 to 80℃)

Please check the type/dimensions/specifications of the part MR206 in the Ball Valve MR2 Series series.

Products like this...

Part Number
MR208
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Nominal Diameter (A) Nominal Diameter (B) Total Length
(mm)
Height
(mm)

226,308 IDR

1 Piece(s) 12 Day(s) 116-207381/45332

Tech Support