(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball Valve ML3 Series

Part Number

Configured Part Number is shown.

Part Number
ML306
ML308
ML310
ML315
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Nominal Diameter (A) Nominal Diameter (B) Total Length
(mm)
Height
(mm)

271,385 IDR

1 Piece(s) 12 Day(s) 116-199961/828.549.5

271,385 IDR

1 Piece(s) 12 Day(s) 116-200081/430.551.5

296,308 IDR

1 Piece(s) 12 Day(s) 116-2001103/833.056.5

348,308 IDR

1 Piece(s) 12 Day(s) 116-2002131/235.060.5

Loading...

  1. 1

Basic Information

Handle Length D(mm) 25 Allowable Pressure 1.0MPa (-20 to 80℃)

Tech Support