(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball Valve M3 Series

Part Number

Configured Part Number is shown.

Part Number
M306
M308
M310
M315
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Nominal Diameter (A) Nominal Diameter (B) Total Length
(mm)
Height
(mm)

252,924 IDR

1 Piece(s) 12 Day(s) 116-186261/84929.0

252,924 IDR

1 Piece(s) 12 Day(s) 116-186381/45329.0

252,924 IDR

1 Piece(s) 12 Day(s) 116-1864103/85630.5

313,077 IDR

1 Piece(s) 12 Day(s) 116-1866131/25930.5

Loading...

  1. 1

Basic Information

Handle Length D(mm) 25 Allowable Pressure 1.0MPa (-20 to 80℃)

Tech Support