(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball Valve FS Series Reduced Bored

Part Number

Configured Part Number is shown.

Part Number
FS08
FS10
FS15
FS20
FS25
FS32
FS40
FS50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Nominal Diameter (A) Nominal Diameter (B) Total Length
(mm)
Height
(mm)
Handle Length D
(mm)

272,308 IDR

1 Piece(s) 12 Day(s) 116-177181/439.029.556

332,924 IDR

1 Piece(s) 12 Day(s) 116-1772103/844.53156

371,693 IDR

1 Piece(s) 12 Day(s) 116-1773131/256.543.086

477,231 IDR

1 Piece(s) 12 Day(s) 116-1774203/45945.586

671,847 IDR

1 Piece(s) 12 Day(s) 116-177525171.050.5101

1,055,693 IDR

1 Piece(s) 12 Day(s) 116-1777321 1/478.058.5116

1,251,847 IDR

1 Piece(s) Quote 116-1778401 1/283.061.5116

1,884,616 IDR

1 Piece(s) 12 Day(s) 116-1779502100.066.5116

Loading...

  1. 1

Basic Information

Allowable Pressure 4.2MPa (-15 to 70℃), 0.5MPa (150℃ or less)

Tech Support