(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball Valve FF2 Series Full Bored Compact

Part Number

Configured Part Number is shown.

Part Number
FF208
FF210
FF215
FF220
FF225
FF232
FF240
FF250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Nominal Diameter (A) Nominal Diameter (B) Total Length
(mm)
Height
(mm)
Handle Length D
(mm)

269,077 IDR

1 Piece(s) 12 Day(s) 116-165181/437.031.571

292,308 IDR

1 Piece(s) 12 Day(s) 116-1652103/839.037.571

318,924 IDR

1 Piece(s) 12 Day(s) 116-1653131/248.548.086

395,077 IDR

1 Piece(s) 12 Day(s) 116-1654203/457.052.086

566,154 IDR

1 Piece(s) 12 Day(s) 116-165525164.056.0116

880,000 IDR

1 Piece(s) 12 Day(s) 116-1656321 1/477.061.5116

1,186,462 IDR

1 Piece(s) 12 Day(s) 116-1657401 1/285.569.5151

1,778,924 IDR

1 Piece(s) 12 Day(s) 116-1658502105.079.0151

Loading...

  1. 1

Basic Information

Allowable Pressure 4.2MPa (-15 to 70℃), 0.5MPa (150℃ or less)

Tech Support