(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball Valve FF Series Full Bored T-Shaped Handle Type

Part Number

Configured Part Number is shown.

Part Number
FFT08
FFT10
FFT15
FFT20
FFT25
FFT32
FFT40
FFT50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Nominal Diameter (A) Nominal Diameter (B) Total Length
(mm)
Height
(mm)
Handle Length D
(mm)

335,847 IDR

1 Piece(s) 12 Day(s) 116-171081/44425.538

364,000 IDR

1 Piece(s) 12 Day(s) 116-1711103/85035.055

404,308 IDR

1 Piece(s) 12 Day(s) 116-1712131/26539.065

474,462 IDR

1 Piece(s) 12 Day(s) 116-1713203/46843.065

632,770 IDR

1 Piece(s) 12 Day(s) 116-17142517953.585

990,462 IDR

1 Piece(s) 12 Day(s) 116-1715321 1/48659.085

1,257,847 IDR

1 Piece(s) 12 Day(s) 116-1716401 1/29664.5100

1,820,770 IDR

1 Piece(s) 12 Day(s) 116-171850211980.5110

Loading...

  1. 1

Basic Information

Allowable Pressure 2.8MPa (-15 to 100℃), 0.5MPa (150℃ or less)

Tech Support