(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball Valve F2 Series Standard Bored Compact

Part Number

Configured Part Number is shown.

Part Number
F215
F220
F225
F232
F240
F250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Nominal Diameter (A) Nominal Diameter (B) Total Length
(mm)
Height
(mm)
Handle Length D
(mm)

345,231 IDR

1 Piece(s) 12 Day(s) 116-1720131/24845.586

402,770 IDR

1 Piece(s) 12 Day(s) 116-1721203/45449.586

522,308 IDR

1 Piece(s) 12 Day(s) 116-17222516753.586

726,000 IDR

1 Piece(s) 12 Day(s) 116-1723321 1/47461.5116

1,001,539 IDR

1 Piece(s) 12 Day(s) 116-1724401 1/28267.0116

1,276,616 IDR

1 Piece(s) 12 Day(s) 116-17265029471.5116

Loading...

  1. 1

Basic Information

Allowable Pressure 2.8MPa (-15 to 100℃), 0.5MPa (150℃ or less)

Tech Support